CombiTelescope
INFORMATION
For further information on the parameters, refer to chapter Functional description.
Parameter name | Description |
---|---|
Basic settings | |
Number of belts | Number of belts in the application |
Index: 50030.100 | |
IEC name: - | |
Length of belt conveyor | Length of the belt conveyors in the application |
Index: 50030.101 | |
IEC name: - | |
Transfer to stock | |
Distance of box to belt end [3] | Distance of box to belt end |
Index: 50030.106 | |
IEC name: - | |
Distance of telescope in home position to belt end [4] | Distance of telescope in home position to belt end |
Index: 50030.107 | |
IEC name: - | |
Belt stop distance | Belt overtravel distance after the box has left the belt. |
Index: 50030.108 | |
IEC name: - | |
Remove from stock | |
Belt pretravel distance | Pretravel distance of the belt during retrieval. This distance is allowed for the belt for acceleration so that a transfer speed of the box other than 0 can be reached. |
Index: 50030.112 | |
IEC name: - | |
Belt overtravel distance | Overtravel distance of the belt once the box is completely on the belt. The retrieved box is positioned at this distance from the end of the belt. |
Index: 50030.111 | |
IEC name: - | |
Functions used | |
Belt stop distance via PD | Do not use the value for the "Belt stop distance" parameter from the configuration in MOVISUITE® but make this value available by means of an additional process data. |
Index: 50030.113 Bit0 | |
IEC name: - | |
Belt pretravel distance via PD | Do not use the value for the "Belt pretravel distance" from the configuration in MOVISUITE® but make available this value by means of an additional process data. |
Index: 50030.114 Bit0 | |
IEC name: - | |
Belt overtravel distance via PD | Do not use the value for the "Belt overtravel distance" parameter from the configuration in MOVISUITE® but make this value available via an additional process data. |
Index: 50030.115 Bit0 | |
IEC name: - | |
Continuation after uncoordinated stop | |
Allow travel to continue | In the event of an uncoordinated stop, the job is not canceled but interrupted. Continuation of the travel is adjusted to reduce the risk. |
Index: 50030.116 Bit0 | |
IEC name: - |