General
Setting field | Description |
|---|---|
General settings | |
Show metadata warnings if metadata is incomplete | Specify whether warnings (small warning triangles) are displayed in the device list for the devices if the "application type" and "functional location" metadata are not filled. The option is disabled by default. |
Check internet connectivity and notify user | Specify whether the connection to INFORMATION: To check the connection to the endpoints, see Audit. |
Check data containers for overlapping parameter configurations | Specify whether a data container is to be compared with other data containers when creating or saving a data container to detect data redundancy. If the same parameters are detected in the data model, a message is displayed. This message can be ignored via a button. The option is enabled by default. |
Disable MOVI-B scope data containers if MotionStudio Scope tool is running | Specify whether a process monitor is executed in the background that monitors whether a MotionStudio scope application is running. If this is the case, a warning is displayed and all MOVI-B scope data containers are deactivated temporarily. When the MotionStudio scope application is closed, the MOVI-B scope data containers are automatically activated again. The option is enabled by default. |
Discard MOVI-B and MOVI-C scope container events if sample count is incomplete | Reject data events if the number of read data points during scope recording is less than the number of configured data points. This case occurs, for example if the scope memory is too small for a fixed number of data points. Instead of sending the incomplete scope recording as a data event, the data is simply discarded when this option is activated. An error message is not displayed. |
Start and close | |
Action when application is closed | Select which of the following actions should be performed when closing the application.
|
Run software on startup of Windows | Specify whether the software should start automatically when Windows starts. The option is disabled by default.
|
Language | |
Language | Select the display language used for the user interface. The system language is set by default. |
IoT Suite operating mode | |
[Activate IoT Suite operating mode] button | Activate the preconfigured settings to work optimally with the software in conjunction with the IoT Suite. Once you have confirmed the activation, the program configuration is adjusted accordingly. Deactivating the mode afterwards does not mean that the adjusted program configuration is undone but merely that the settings of the mode are not forced any further. To reset the configuration, save the current settings before activating the IoT Suite operating mode. See also Data backup. |
Factory settings | |
[Restore factory settings] | Reset the software to the factory settings. All the current settings will be deleted. |
System services | |
[Restart services] button | Stop all background services (e.g. in the event of an error) and then start again. The wait time is approx. 50 seconds. |