Via monitor

Do the following to control the "Speed control" operating mode via the monitor:

  1. In the "General" section, activate the "Enable emergency stop" input signal.
  2. In the "General" section, activate the "Enable application stop" input signal.
    • The "Output stage enable" output signal in the "General" section is active.
  3. Specify values for the input signals "Speed", "Acceleration", "Deceleration", and "Jerk time" in the "Speed control" section.
  4. In the "Speed control" section, activate the "Activate" input signal.
  5. In the "Speed control" section, activate the "Start" input signal.
    • The "Active" output signal in the "Speed control" section is active.
    • When the specified speed is reached, the "Speed reached" output signal is activated in the "Speed control" section.