IN
Changes to these variables are applied immediately.
The dynamic parameters are scaled in user units.
Variable name | Description |
|---|---|
xActivate | Data type – BOOL |
If xActivate is set to "FALSE", the inverter switches to a stop FCB and stops with the ramp assigned to the stop FCB. | |
xStart | Data type – BOOL |
| |
lrVelocity | Data type – LREAL – Floating-point number |
Speed INFORMATION: When the specified target speed has been reached, any change to lrVelocity takes immediate effect. The specified acceleration lrAcceleration or deceleration lrDeceleration is used to reach the newly specified speed. | |
lrAcceleration | Data type: LREAL – Floating-point number |
Acceleration | |
lrDeceleration | Data type: LREAL – Floating-point number |
Deceleration | |
uiJerkTime | Data type: UINT |
Jerk time in ms No jerk time is transmitted in the "AuxVelocity" and "AuxPositioning" process data profiles. The matching configuration is required if a jerk time is to be processed. See chapter Processing jerk time. |