Readjustment
Variable name | Description |
|---|---|
xActivate | Data type – BOOL |
| |
usiLSNegativeAGMember1 | Data type: USINT |
Select which negative limit switch is to apply to readjustment of the first axis group member. | |
usiLSPositiveAGMember1 | Data type: USINT |
Select which positive limit switch is to apply to readjustment of the first axis group member. | |
usiLSNegativeAGMember2 | Data type: USINT |
Select which negative limit switch is to apply to readjustment of the second axis group member. | |
usiLSPositiveAGMember2 | Data type: USINT |
Select which positive limit switch is to apply to readjustment of the second axis group member. | |
lrSafetyDistance | Data type: LREAL – Floating-point number |
Distance permitted for readjustment (in user units). If this distance is exceeded, an error is displayed. To deactivate the function, specify a value of "0". Default value: 0 | |
lrSafetyTime | Data type: LREAL – Floating-point number |
Time permitted for readjustment in [s] If this time period is exceeded, an error is displayed. To deactivate the function, specify a value of "0". Default value: 0 |