Reference travel
Parameter name | Description |
---|---|
Reference travel | |
Reference travel type
Information: When selecting the reference travel types with limit switches, make sure that the limit switch evaluation configured in the configuration menu Hardware limit switches is used. |
|
Index: 50007.1 | |
IEC name: ProfileGeneration.Homing.Config.eReferenceTravelType | |
Reference offset | Setting the reference offset (in user units). Is required, for example, when the cam is not located at machine zero. |
Index: 50007.2 | |
IEC name: ProfileGeneration.Homing.Config.lrReferenceOffset | |
Search speed | Search speed of reference travel (in user units) |
Index: 50007.4 | |
IEC name: ProfileGeneration.Homing.Config.lrSearchVelocity | |
Retraction speed | Retraction speed of reference travel (in user units) |
Index: 50007.5 | |
IEC name: ProfileGeneration.Homing.Config.lrClearVelocity | |
Acceleration | Acceleration of reference travel (in user units) |
Index: 50007.6 | |
IEC name: ProfileGeneration.Homing.Config.lrAcceleration | |
Deceleration | Deceleration of reference travel (in user units) |
Index: 50007.7 | |
IEC name: ProfileGeneration.Homing.Config.lrDeceleration | |
Advanced settings | |
Go to home position | Activates or deactivates homing |
Index: 50007.9 | |
IEC name: ProfileGeneration.Homing.Config.xMoveToStartPosition | |
Home position | Position that is approached automatically after referencing (in user units) |
Index: 50007.10 | |
IEC name: ProfileGeneration.Homing.Config.lrStartPosition | |
Homing speed | Speed for approaching the home position after referencing (in user units) |
Index: 50007.11 | |
IEC name: ProfileGeneration.Homing.Config.lrStartPosVelocity | |
Jerk | Jerk that is effective during referencing and homing (in user units) |
Index: 50007.11 | |
IEC name: ProfileGeneration.Homing.Config.lrStartPosVelocity | |
Encoder referencing
INFORMATION: Only visible in expert mode. |
|
Index: 50010.50 | |
IEC name: ProfileGeneration.Homing.Config.HomingAG.xActivateEncoderHoming | |
Source of the referenced signal
INFORMATION: Only visible in expert mode. | Selection of the source of the "referenced" signal:
|
Index: 50007.20 | |
IEC name: ProfileGeneration.Homing.Config.HomingAG.eSourceForReferencedSignal | |
Save referencing in a power failure-safe manner | Selection of the source of the "referenced" signal:
|
Index: 50007.12 | |
IEC name: - | |
Readjustment | |
Readjustment |
When readjustment is active, the limit switch of the station that has not yet been approached is still approached after a HW limit switch has been reached. INFORMATION: Readjustment is only possible with two axis group members and in the reference travel types "Positive limit switch" and "Negative limit switch". |
Index: 50010.30 | |
IEC name: ProfileGeneration.Homing.Config.HomingAG.Readjustment.xActivate | |
Monitoring time | Time permitted for readjustment in [s] If this time period is exceeded, a fault is displayed. To deactivate the function, specify a value of "0". Default value: 0 |
Index: 50010.31 | |
IEC name: ProfileGeneration.Homing.Config.HomingAG.Readjustment.lrSafetyTime | |
Monitoring distance | Distance permitted for readjustment (in user units) If this distance is exceeded, a fault is displayed. To deactivate the function, specify a value of "0". Default value: 0 |
Index: 50010.32 | |
IEC name: ProfileGeneration.Homing.Config.HomingAG.Readjustment.lrSafetyDistance | |
Selection of HW limit switches for readjusting axis group members | |
Select which of the positive and negative limit switches is to apply for readjustment of the respective axis group members. | |
Index: 50010.40-43 | |
IEC name: ProfileGeneration.Homing.Config.HomingAG.Readjustment.usiLSNegativeAGMember1-2/usiLSPositiveAGMember1-2 |