Comparison of direct and indirect fieldbus control
The following table shows the range of functions of the two connection options to the fieldbus system using the example of MOVITRAC® advanced.
Range of functions | Direct fieldbus control | Indirect fieldbus control |
|---|---|---|
MCX91A-…T0./../CFN | FHX/UHX..A and MCX91A-…S0./ | |
Description | MOVITRAC® advanced with integrated fieldbus interface | MOVI-C® CONTROLLER as fieldbus gateway and MOVITRAC® advanced with integrated EtherCAT®/SBusPLUS interface |
Number of | Limited by higher-level controller |
|
Number of | 1 – 16 PO/PI data | 1 – 16 PO/PI data per axis |
Data management | Via CMM11A memory module in the axis or MOVISUITE® engineering software | Via CMM11A memory module in the axis or MOVISUITE® engineering software |
Device Level Ring (DLR) /Media Redundancy Protocol (MRP) | DLR and MRP capable | The gateway is DLR and MRP capable. The axes need not be integrated because the gateway is integrated in the respective topology as a node. |
Error mapping | Error mapping possible | Error mapping implemented via process data input word 3 |
Fieldbus | PLC, addressing tool or | PLC, addressing tool or MOVISUITE® |
System bus | – | Automatically in MOVISUITE® |
Keypads | Keypads can be used on axes with CDM11A diagnostic module | Keypads can be used on axes with CDM11A diagnostic module |
Cabling | Standard network cable for fieldbus connection |
|
MOVIKIT® |
|
|
Parameter channel | Available | UHX25A, UHX45A: available |
Diagnostics via PROFINET alarm | Yes | Yes, each axis is mapped via an individual process data slot during PROFINET configuration of the controller. |