Fieldbus gateway

The "Gateway Solution" application for controllers can be used to implement cost-efficient solutions for controlling inverters of the MOVI-C® modular automation system via fieldbus. Unlike direct fieldbus control, no individual fieldbus interface is required in the inverters, which often results in a cost advantage for the overall system.

The process data communication from the PLC to the inverters is transparently routed to the SBusPLUS by the "Gateway Solution" application. The data is not interpreted in the "Gateway Solution" application.

The following figure shows an example of the device installation with MOVI-C® CONTROLLER standard UHX25A as the fieldbus gateway.

  • The MOVI-C® CONTROLLER operates as a fieldbus device (in this case PROFINET device on PROFINET network) and transfers the fieldbus setpoints and fieldbus actual values to the inverter via the SBusPLUS interface.
  • Only one fieldbus control is required for communication. The inverters communicate via the integrated SBusPLUS interface.
  • The configuration is performed automatically in the MOVISUITE® engineering software. Users do not need any programming experience.
  • For each axis, 1 – 16 process data words can be configured individually.