System description
The MOVIKIT® Web Visualization software module enables web-based visualization based on open standards, e.g. HTML5. A local web server on the MOVI-C® CONTROLLER provides distributed visualization on several end devices. Access is via a web browser. Due to HTML5, current smartphones, tablet computers, and the WOP11D2011‑..‑0 operator panels can also be used as display units. For more information, refer to the associated manual.
The following table shows the basic functions of the software module in comparison with the MOVIKIT® Visualization software module:
Usage | MOVIKIT® Web Visualization | MOVIKIT® Visualization |
|---|---|---|
Simple static button | ●● = Available | ● |
Display element | ● | ● |
Trend Viewer | –– = Not available | ● |
Trace Viewer | ● | ● |
XY diagram | ● | ● |
Recipes | ● | ● |
User management | ● | ● |
Alarm management | oo = Available with restrictions | ● |
Language selection | ● | ● |
Data logger | – | ● |
Scripting | ● | ● |
Instantiable objects | ● | ● |
Memory requirements
Adding a web-based visualization to an IEC project requires 1.3 MB of additional memory. The actual memory requirement depends on the scope of the visualization. A web-based visualization usually requires a memory of 3 MB to 6 MB. Take this into account during project planning.
The RAM available for the IEC project depends on the MOVI‑C® CONTROLLER used and the MOVISUITE® version according to the following table:
| UHX25A | UHX45A | UHX65A |
|---|---|---|---|
Up to MOVISUITE® V2.30 | 6 MB | 12 MB | 64 MB |
MOVISUITE® V2.30 and later | 64 MB | 64 MB | 96 MB |
