Hardware requirements
One of the following MOVI‑C® CONTROLLER is required for using the software module:
- UHX25A
- UHX45A
- UHX65A
As a web application, the visualization requires an appropriate output device for display. This can be any web browser or an operator panel. SEW‑EURODRIVE recommends one of the following operator panels:
| WOP11D-70-0 | WOP11D-100-0 | WOP11D-150-0 |
|---|---|---|---|
Part number | 25701274 | 25701266 | 25701258 |
Display size | 7" | 10.1" | 15.6" |
Resolution (pixels) | 1024 × 600 | 1280 × 800 | 1920 × 1080 |
Contrast | 800:1 | 1000:1 | 800:1 |
Brightness (cd/m2) | 450 | 430 | 450 |