Additional functions
INFORMATION

The number of previously configured process data must be added to the specified process data word number.
Touchprobe 1
Word | Bit | Function | |
|---|---|---|---|
PI 1 | Status word | 0 | Function activated |
1 | Trigger event detected | ||
2 | Maximum position detected | ||
PI 2 | Trigger counter | 0 to 15 | Increased by 1 for each trigger event |
PI 3 | High-word detected value | 0 to 15 | User unit |
PI 4 | Low-word detected value | 0 to 15 | User unit |