Process input data
The following table shows the process input data from the inverter to the PLC for control via fieldbus with 8 process data words.
Word | Bit | Function | |
|---|---|---|---|
PI 1 | Status word | 0 | "1": Ready |
1 | "1": STO inactive | ||
2 | "1": Output stage enable | ||
3 | "1": Brake released/DynaStop® disabled | ||
4 | "1": Motor running (motor standstill active) | ||
5 | "1": Active drive referenced | ||
6 | "1": New relative position applied | ||
7 | "1": "In position" signal active | ||
8 | "1": Fault | ||
9 | "1": Warning "Warning" can be defined as a response to certain faults. If a warning is signaled, both bit PI 1.9 and the associated fault code are indicated in PI 3. If a warning and a fault are active at the same time, only bit PI 1.8 is set and the respective fault code is indicated in PI 3. | ||
10 | "1": Drive train 2 active | ||
11 | "1": "Setpoint/actual speed comparison active" signal | ||
12 | "1": Software limit switches inactive | ||
13 | "1": Reserved | ||
14 | "1": Standby mode active | ||
15 | MOVIKIT® Handshake Out (for details, see MOVIKIT® Handshake In) | ||
PI 2 | Actual speed | 0 to 15 | mm/s 1000 corresponds to 1000 mm/s |
PI 3 | Status Fault.Subfault | 0 to 15 |
(High byte: fault; Low byte: subfault) For more information, refer to the product manual of the respective device. |
PI 4 | Actual torque | 0 to 15 |
|
PI 5 | Digital inputs | 0 | DI 00 |
... | ... | ||
7 | DI 07 | ||
... | ... | ||
9 | DI 09 / DIO 01 (input) | ||
10 | DI 10 / DIO 02 (input) | ||
... | ... | ||
13 | DI 13 | ||
... | ... | ||
PI 6 | Actual application mode | 0 to 15 | Operating mode. (see Operating modes). |
PI 7 | Actual position (high word) | 0 to 15 | 0.01 mm / 1234 corresponds to 12.34 mm |
PI 8 | Actual position (low word) | 0 to 15 | 0.01 mm / 1234 corresponds to 12.34 mm |
PI 9 | Status word for positioning via Touchprobe 1 | 0 | Wait for trigger |
1 | Trigger activated | ||
2 | Maximum position reached | ||
PI 10 | Counter Touchprobe 1 | 0 to 15 |
|
PI 11 | Measured value for Touchprobe 1/measured length | 0 to 15 | Length measurement value [0.01 mm] |
PI 12 | 0 to 15 | 12345678 corresponds to 12346.78 mm | |