Setpoints and limits in the FCBs
The following table lists which FCB uses which setpoints and profile values:
| Index | FCB | ||||||
---|---|---|---|---|---|---|---|---|
|
|
| 02 | 04 | 05 | 13 | 14 | 26 |
Setpoint buffer | 8376 | |||||||
Speed | .11 |
|
| x |
|
|
| |
Profile value buffer | 8377 | |||||||
Maximum acceleration | .21 |
|
| x |
|
|
| |
Maximum deceleration | .31 | x |
| x |
|
| x | |
Jerk time | .41 |
|
| x |
|
| x | |
Application limits | 8357 | |||||||
Speed, positive/negative | .10 .11 |
| x | x |
|
|
| |
Acceleration | .12 |
| x | x |
|
|
| |
Deceleration | .13 |
| x | x | x |
| x | |
Jerk time | .14 | x | x | x | x | x | x | |
Apparent output current | .16 | x | x | x | x | x | x | |
Voltage | .17 | x | x | x | x | x | x | |
Emergency stop deceleration | .20 |
|
|
|
| x |
|
x = relevant in the FCB