Technical data
Line filter | CNF11A | CNF31A |
|---|---|---|
Part number | 28296311 | 28296354 |
Nominal line voltage VL | 1 × AC 200 to 240 V | 3 × AC 200 to 500 V |
Nominal current IN | 10 A | 3.6 A |
Nominal power loss | 4.5 W | 2.5 W |
Ambient temperature ϑU | 0 °C to +55 °C | |
Connection contacts L1/L2/L3 - L1'/L2'/L3' | Plug connector - 1 conductor: 0.25 to 2.5 mm2 - 2 conductors: 0.25 to 1.0 mm2 (twin CES)CES: Conductor end sleeve | |
Tightening torque L1/L2/L3 - L1'/L2'/L3' | 0.5 – 0.6 Nm | |
PE connection contacts | M4 | |
PE tightening torque | 1.2 – 1.5 Nm | |
Degree of protection | IP20 | |
Mass | 0.33 kg | 0.34 kg |