Type code

Example: MCB91A-0025-5D3-2-000

Product name

MC

MOVITRAC®

Device type

B

  • B = basic

Series

91

  • 91 = With DC 24 V switched-mode power supply

Version

A

  • A = Version status of the device series

Power class

0025

  • 0025 = Nominal output current – e.g. 0025 = 2.5 A

Connection voltage

5

  • 2 = AC 200 to 240 V
  • 5 = AC 200 to 500 V

EMC variant

D

  • D= EMC filter limit value category C3 in accordance with EN 61800-3

Connection type

3

  • 1 = 1-phase connection
  • 3 = 3-phase connection

Operating mode

2

  • 2 = 2-quadrant operation

Variants

0

  • 0 = Standard

Technology level

0

  • 0 = Standard

Application level

0

  • 0 = Standard/MOVIKIT® Velocity Drive