CBG21A keypad
The user interface of this keypad is multilingual.
|
[1] |
Color display |
|
[2] |
4 function keys that are assigned according to the context. The assigned functions are shown in the display above the keys |
|
|
|
|
a = Permanently assigned with Back/Next | |
|
b = Navigate in the menu | |
|
[3] |
Up/down arrow keys |
|
[4] |
Confirm entry |
|
[5] |
Right/left arrow keys |
|
|
|
|
c = Manual mode operating range | |
|
[6] |
STOP key |
|
[7] |
Information key |
|
[8] |
RUN key |
Choice boxes are activated with <OK>, and the selection is then made with the <up/down> arrow keys. Confirm the selection with <OK>.
When entering numbers, you must confirm the proposed or entered number with the <OK> key. The digit of the number that is currently editable is then shown with a colored background. You can use the <up/down> arrow keys to change the value of the digit. Use the <right/left> arrow keys to switch the digit to be edited within the number.












