Out
Variable name | Description |
---|---|
xActive | Data type – BOOL |
| |
xDone | Data type – BOOL |
| |
Input signals drive | |
xModeVelocityActivate | Data type – BOOL |
Device Mode "Velocity"
| |
xModeVelocityStart | Data type – BOOL |
Device Mode "Velocity"
| |
lrModeVelocityVelocity | Data type – LREAL |
Device Mode "Velocity" Setpoint speed in min-1 | |
lrModeVelocityAcceleration | Data type – LREAL |
Device Mode "Velocity" Setpoint acceleration in 1/(min*s) | |
lrModeVelocityDeceleration | Data type – LREAL |
Device Mode "Velocity" Setpoint deceleration in 1/(min*s) |