FCBs that can be activated for selected control mode

FCB

Designation

V/f

VFCPLUS

ELSM®

01

Output stage inhibit

02

Default stop

04

Manual mode

05

Speed control

07

Torque control

–

13

Stop at application limits

14

Emergency stop

26

Stop at user limits (speed-controlled mode)

FCBs that can be activated independently of the control mode:

25

Motor parameter measurement