Permitted voltage supply systems

Voltage supply systems

Permissibility

TN and TT systems – voltage systems with directly grounded star point

Use is possible without restrictions.

IT systems – voltage systems with non-grounded star point

Use is only permitted with adherence to the following measures:

  • The device must be connected to the protective earth. Observe the Notes on PE connection.
  • If an insulation monitoring device is used, it must be capable of measuring the insulation resistance of the grid even if ground capacitances are present in the system.
  • In the event of a line-side ground fault, the DC link voltage may increase. This can be prevented by using an external braking resistor; in this case, the smallest permissible braking resistor is sufficient.
  • The EMC limit values for interference emission are not specified for voltage supply systems without grounded star point (IT systems). The effectiveness of line filters is severely limited.

It is possible to deactivate the EMC capacitors used in the device, which reduces the capacitance to ground. This affects the interference suppression of the device and may impair electromagnetic compatibility (EMC).

To deactivate the EMC capacitors, proceed as follows:

  1. Only deactivate the EMC capacitors when used in IT systems. For further information, refer to chapter Use in IT systems.
  2. Mark this on the nameplate in the "IT system activated" box provided for this purpose.

Voltage systems
with grounded outer conductor

Use only for nominal line voltages up to max. 240 V.