Status (OUT)
The status of the operating mode is output via the following output variables.
Variable name | Description |
|---|---|
xSyncActive | Data type: BOOL |
Synchronization status of the connected energy storage unit
| |
xStorageConnected | Data type: BOOL |
Status of switching on the energy storage unit
| |
rActualVoltage | Data type: REAL |
Current voltage of the DC link [V] | |
uiActMode | Data type: UINT |
Currently activated submode. Submodes are based on manual operating modes, such as "state of charge control" or "DC synchronization". | |
xRunning | Data type: BOOL |
| |
xSetpointReached | Data type: BOOL |
|