Fieldbus interface
Parameter designation | Description |
|---|---|
Fieldbus configuration | |
Fieldbus process data | Activate fieldbus process data for monitoring and controlling the software module. See also Fieldbus interface, Process data assignment, and MOVIRUN® DiagnosticMonitoring. |
Index: 50000.150 | |
IEC name: – | |
Start address | Define start address of the process data in the array of the bus system. Default value: 1 |
Index: 50000.151 | |
IEC name: - | |
Process data length | Resulting length of the process data of the software module |
Index: 50000.152 | |
IEC name: – | |
Status parallel operation | |
Add process data extension parallel operation | Expand process data by the process data for parallel operation. |
Storage diagnostics data | |
Add storage diagnostic data | Add storage diagnostic data |
Number of storage diagnostic interfaces | Set the number of storage diagnostic interfaces. A maximum of 24 storage interfaces are supported. |
Number of additional PD due to storage diagnostic interfaces | Set the number of additional PD due to storage diagnostic interfaces |
Fieldbus extension | |
Add process data extension | Activates the optional extended process data of the fieldbus interface. |
Fieldbus interface | |
Overview of the resulting process data assignment | |