Local storage interface
Parameter group | Description |
|---|---|
Analog temperature sensor input | |
Sensor type | Set the sensor type. If a sensor is selected, monitoring in the software module is also activated automatically. Default value: No sensor |
Dropping resistor |
|
Monitoring of external fault signals | |
Activate | Activate monitoring of external fault signals. |
Polarity | Specify polarity. |
Temperature monitoring | |
Maximum temperature (switch-off threshold) | If the set temperature in the energy storage unit is exceeded, an error is output. Default value: 150.0 °C |
Minimum temperature (switch-off threshold) | If the temperature falls below the set temperature, a warning is issued. Continued operation is possible and reasonable. However, it may be that the full energy density is no longer maintained. Default value: -40.0 °C |
Hysteresis (prewarning) | Hysteresis describes the warning threshold in connection with the maximum temperature. The hysteresis value is subtracted from the maximum temperature, resulting in a lower temperature value. If this value is exceeded, a warning is output. Default value: 5.0 K |