Error 85 Hybrid cable
Error: 85.01 (5501hex | 21761dec) Description: Short circuit in DC link | ||
|---|---|---|
|
| |
Cause | Measure | |
A short circuit is present at the DC link cable of a hybrid cable. | – Remove the short circuit. – Switch the device off and on again. | |
Error: 85.02 (5502hex | 21762dec) Description: Overload at hybrid cable | ||
|---|---|---|
|
| |
Cause | Measure | |
An overload in one of the hybrid cables triggered a fuse in the device. | Contact SEW‑EURODRIVE Service. | |
Error: 85.03 (5503hex | 21763dec) Description: Precharging – warning | ||
|---|---|---|
|
| |
Cause | Measure | |
Monitoring of the DC 24 V supply voltage is not yet ready. | Connect the module bus master to the device. | |
The module bus master reports not ready. | The connected module bus master must report ready. | |
Error: 85.04 (5504hex | 21764dec) Description: Overcurrent in the DC 24 V supply line | ||
|---|---|---|
|
| |
Cause | Measure | |
The DC 24 V supply line has been overloaded. | Reduce the load. | |
Error: 85.05 (5505hex | 21765dec) Description: Overcurrent at control signal | ||
|---|---|---|
|
| |
Cause | Measure | |
The control signal of the decentralized servo system (DSS) has been overloaded. | – Check the cable. – Reduce the load. | |
Error: 85.06 (5506hex | 21766dec) Description: Faulty control signal | ||
|---|---|---|
|
| |
Cause | Measure | |
The control signal of the decentralized servo system (DSS) is faulty. | Check signal. | |
Error: 85.07 (5507hex | 21767dec) Description: Electrothermal overload – prewarning | ||
|---|---|---|
|
| |
Cause | Measure | |
The electronic components of the hybrid cable are heavily loaded by a high continuous current. | Reduce the load. | |
Error: 85.08 (5508hex | 21768dec) Description: Electrothermal overload | ||
|---|---|---|
|
| |
Cause | Measure | |
The electronic components of the hybrid cable are overloaded by an excessive continuous current. | Reduce the load. | |
Error: 85.09 (5509hex | 21769dec) Description: Electrothermal overload – critical | ||
|---|---|---|
|
| |
Cause | Measure | |
The electronic components of the hybrid cable are critically overloaded by an excessive continuous current. | Reduce the load. | |
Error: 85.10 (550Ahex | 21770dec) Description: Short circuit in the DC 24 V supply line | ||
|---|---|---|
|
| |
Cause | Measure | |
There is a short circuit in the hybrid cable in the conductors of the 24 V supply. | – Check hybrid cable for short circuit. – Check DC 24 V supply line for short circuit. | |
Error: 85.11 (550Bhex | 21771dec) Description: Defective 24 V disconnection | ||
|---|---|---|
|
| |
Cause | Measure | |
Disconnection of the 24 V supply is defective. | Contact SEW‑EURODRIVE Service. | |
Error: 85.12 (550Chex | 21772dec) Description: Repeated overcurrent in the DC 24 V supply line | ||
|---|---|---|
|
| |
Cause | Measure | |
The DC 24 V supply line has been overloaded again. | – Reduce load from 24 V consumers. – Remove the short circuit. – Observe the project planning specifications. | |
Error: 85.13 (550Dhex | 21773dec) Description: Precharging – error | ||
|---|---|---|
|
| |
Cause | Measure | |
The DC 24 V supply voltage was overloaded during precharging of the decentralized DC 24 V stations. | Check DC 24 V voltage supply. | |
Error: 85.14 (550Ehex | 21774dec) Description: Insufficient DC 24 V supply | ||
|---|---|---|
|
| |
Cause | Measure | |
The DC 24 V supply voltage is outside the permitted range. | Check the DC 24 V voltage supply from the power supply module. | |