Error 22 Digital motor integration 2

Error: 22.01 (1601hex | 5633dec)

Description: Communication error

 

 

Cause

Measure

Communication error at interface of digital motor integration.

Check the cabling.

Error: 22.02 (1602hex | 5634dec)

Description: Slave required

 

 

Cause

Measure

Device started up with a drive with digital motor integration but no drive with digital motor integration is connected.

– Check the connection of the digital motor integration.

– Perform startup again.

Error: 22.03 (1603hex | 5635dec)

Description: Incompatible drive

 

 

Cause

Measure

The connected drive does not match the drive that was started up.

– Connect an appropriate drive.

– Perform startup again.

Error: 22.04 (1604hex | 5636dec)

Description: Invalid label

 

 

Cause

Measure

The connected drive contains invalid data.

Replace the drive.

Error: 22.05 (1605hex | 5637dec)

Description: Incompatible slave

 

 

Cause

Measure

The firmware versions of the slaves used are not compatible with one another.

Update the inverter and/or the slave.

Error: 22.06 (1606hex | 5638dec)

Description: Overload/short circuit on the interface

 

 

Cause

Measure

Short circuit in the cabling of a slave of digital motor integration.

Check the cabling of the slave.

The voltage of the slave of digital motor integration is too low.

Check the permitted cable length.

Error: 22.07 (1607hex | 5639dec)

Description: High current demand of slave

 

 

Cause

Measure

The current consumption of the slave is too high.

Use a slave with lower current consumption.

Error: 22.08 (1608hex | 5640dec)

Description: Parameter error

 

 

Cause

Measure

Error while processing data from slave of digital motor integration.

Repeat the process in configuration state.

Error: 22.09 (1609hex | 5641dec)

Description: Illegal hot plug

 

 

Cause

Measure

A slave of digital motor integration was connected while the drive was enabled.

– Activate the configuration state of the inverter, e.g. by inhibiting the output stage.

– Switch the inverter off and on again.

– Connect the slave when it is de-energized.

A slave of digital motor integration was connected while the inverter was in standby mode without switching off the encoder supply.

– Switch off the encoder supply in standby mode.

– Connect the slave when it is de-energized.

Error: 22.10 (160Ahex | 5642dec)

Description: Connection type not configured correctly

 

 

Cause

Measure

The connection type of the connected drive cannot be determined.

Set the connection type on the drive correctly.

Error: 22.11 (160Bhex | 5643dec)

Description: Illegal subslave

 

 

Cause

Measure

The device cannot be operated with a subslave connected via digital motor integration.

Connect another subslave.

Error: 22.12 (160Chex | 5644dec)

Description: Slave/subslave not accessible – error

 

 

Cause

Measure

A slave/subslave of digital motor integration is in the Device Update Manager.

– Update the firmware of the slave/subslave.

– If the fault occurs repeatedly, contact SEW- EURODRIVE Service.

Error: 22.13 (160Dhex | 5645dec)

Description: Slave/subslave not accessible – warning

 

 

Cause

Measure

A slave/subslave of digital motor integration is in the Device Update Manager.

– Update the firmware of the slave/subslave.

– If the warning occurs repeatedly, contact SEW‑EURODRIVE Service.

Error: 22.14 (160Ehex | 5646dec)

Description: Missing startup of the brake control

 

 

Cause

Measure

Brake control not started up.

Start up brake control or connect another drive.

Error: 22.15 (160Fhex | 5647dec)

Description: Motor temperature detection not available

 

 

Cause

Measure

The drive does not have a motor temperature detection.

– Deactivate temperature evaluation.

or

– Connect a different drive.

Error: 22.20 (1614hex | 5652dec)

Description: Slave – critical fault

 

 

Cause

Measure

A slave of digital motor integration detected a critical fault.

Observe the error message of the subslave. Identify the exact cause of this error message and take the appropriate measures to eliminate the error.

Error: 22.21 (1615hex | 5653dec)

Description: Slave – fault

 

 

Cause

Measure

A slave of digital motor integration detected a fault.

Observe the error message of the subslave. Identify the exact cause of this error message and take the appropriate measures to eliminate the error.

Error: 22.22 (1616hex | 5654dec)

Description: Slave – warning

 

 

Cause

Measure

A slave of digital motor integration signaled a warning.

Observe the warning of the subslave. Identify the exact cause of this warning and take the appropriate measures for elimination.