Error 21 Digital motor integration 1
Error: 21.01 (1501hex | 5377dec) Description: Communication error | ||
|---|---|---|
|
| |
Cause | Measure | |
Communication error at interface of digital motor integration. | Check the cabling. | |
Error: 21.02 (1502hex | 5378dec) Description: Slave required | ||
|---|---|---|
|
| |
Cause | Measure | |
Device started up with a drive with digital motor integration but no drive with digital motor integration is connected. | – Check the connection of the digital motor integration. – Perform startup again. | |
Error: 21.03 (1503hex | 5379dec) Description: Incompatible drive | ||
|---|---|---|
|
| |
Cause | Measure | |
The connected drive does not match the drive that was started up. | – Connect an appropriate drive. – Perform startup again. | |
Error: 21.04 (1504hex | 5380dec) Description: Invalid label | ||
|---|---|---|
|
| |
Cause | Measure | |
The connected drive contains invalid data. | Replace the drive. | |
Error: 21.05 (1505hex | 5381dec) Description: Incompatible slave | ||
|---|---|---|
|
| |
Cause | Measure | |
The firmware versions of the slaves used are not compatible with one another. | Update the inverter and/or the slave. | |
Error: 21.06 (1506hex | 5382dec) Description: Overload/short circuit on the interface | ||
|---|---|---|
|
| |
Cause | Measure | |
Short circuit in the cabling of a slave of digital motor integration. | Check the cabling of the slave. | |
The voltage of the slave of digital motor integration is too low. | Check the permitted cable length. | |
Error: 21.07 (1507hex | 5383dec) Description: High current demand of slave | ||
|---|---|---|
|
| |
Cause | Measure | |
The current consumption of the slave is too high. | Use a slave with lower current consumption. | |
Error: 21.08 (1508hex | 5384dec) Description: Parameter error | ||
|---|---|---|
|
| |
Cause | Measure | |
Error while processing data from slave of digital motor integration. | Repeat the process in configuration state. | |
The connected drive contains invalid data. | Replace the drive. | |
Error: 21.09 (1509hex | 5385dec) Description: Illegal hot plug | ||
|---|---|---|
|
| |
Cause | Measure | |
A slave of digital motor integration was connected while the drive was enabled. | – Activate the configuration state of the inverter, e.g. by inhibiting the output stage. – Switch the inverter off and on again. – Connect the slave when it is de-energized. | |
A slave of digital motor integration was connected while the inverter was in standby mode without switching off the encoder supply. | – Switch off the encoder supply in standby mode. – Connect the slave when it is de-energized. | |
Error: 21.10 (150Ahex | 5386dec) Description: Connection type not configured correctly | ||
|---|---|---|
|
| |
Cause | Measure | |
The connection type of the connected drive cannot be determined. | Set the connection type on the drive correctly. | |
Error: 21.11 (150Bhex | 5387dec) Description: Illegal subslave | ||
|---|---|---|
|
| |
Cause | Measure | |
The device cannot be operated with a subslave connected via digital motor integration. | Connect another subslave. | |
Error: 21.12 (150Chex | 5388dec) Description: Slave/subslave not accessible – error | ||
|---|---|---|
|
| |
Cause | Measure | |
A slave/subslave of digital motor integration is in the Device Update Manager. | – Update the firmware of the slave/subslave. – If the fault occurs repeatedly, contact SEW- EURODRIVE Service. | |
Error: 21.13 (150Dhex | 5389dec) Description: Slave/subslave not accessible – warning | ||
|---|---|---|
|
| |
Cause | Measure | |
A slave/subslave of digital motor integration is in the Device Update Manager. | – Update the firmware of the slave/subslave. – If the warning occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Error: 21.14 (150Ehex | 5390dec) Description: Missing startup of the brake control | ||
|---|---|---|
|
| |
Cause | Measure | |
Brake control not started up. | Start up brake control or connect another drive. | |
Error: 21.15 (150Fhex | 5391dec) Description: Motor temperature detection not available | ||
|---|---|---|
|
| |
Cause | Measure | |
The drive does not have a motor temperature detection. | – Deactivate temperature evaluation. or – Connect a different drive. | |
Error: 21.20 (1514hex | 5396dec) Description: Slave – critical fault | ||
|---|---|---|
|
| |
Cause | Measure | |
A slave of digital motor integration detected a critical fault. | Observe the error message of the subslave. Identify the exact cause of this error message and take the appropriate measures to eliminate the error. | |
Error: 21.21 (1515hex | 5397dec) Description: Slave – fault | ||
|---|---|---|
|
| |
Cause | Measure | |
A slave of digital motor integration detected a fault. | Observe the error message of the subslave. Identify the exact cause of this error message and take the appropriate measures to eliminate the error. | |
Error: 21.22 (1516hex | 5398dec) Description: Slave – warning | ||
|---|---|---|
|
| |
Cause | Measure | |
A slave of digital motor integration signaled a warning. | Observe the warning of the subslave. Identify the exact cause of this warning and take the appropriate measures for elimination. | |
Error: 21.23 (1517hex | 5399dec) Description: Safe MOVILINK® DDI encoder – critical fault | ||
|---|---|---|
|
| |
Cause | Measure | |
The safe MOVILINK® DDI encoder has detected a critical fault. | Observe the error message of the subslave. Identify the exact cause of this error message and take the appropriate measures to eliminate the error. | |
Error: 21.24 (1518hex | 5400dec) Description: Safe MOVILINK® DDI encoder – error | ||
|---|---|---|
|
| |
Cause | Measure | |
The safe MOVILINK® DDI encoder has detected an error. | Observe the error message of the subslave. Identify the exact cause of this error message and take the appropriate measures to eliminate the error. | |
Error: 21.25 (1519hex | 5401dec) Description: Safe MOVILINK® DDI encoder – warning | ||
|---|---|---|
|
| |
Cause | Measure | |
The safe MOVILINK® DDI encoder has issued a warning. | - | |