EDM muting

WARNING

The active "Muting EDM" function deactivates the safety subfunctions. This can cause the system to start up immediately.
Severe or fatal injuries.
  • Before activating the "Muting EDM" function, the user must take organizational measures for the protection of personnel and machinery.
  • The "EDM muting" function must be activated by the operator.

The "EDM muting" function is activated by starting the emergency mode with the keypad. The activated "EDM muting" function is signaled on the LED F-ERR by rapid yellow flashing. The "EDM muting" function has the following effects:

  • The activation of the EDM fault response is suppressed. This means that opening the internal safe digital output F‑DO_STO is suppressed.
  • The fault responses of all safety subfunctions are suppressed.

The "EDM muting" function is automatically terminated in the following cases:

  • Another error is present or has been detected.
  • An error is acknowledged.
  • 1 to 60 minutes after activation via the keypad. This time period is adjusted via the Maximum muting time parameter.
  • 5 minutes after activation via emergency mode.
  • Connection to the keypad is interrupted if the "EDM muting" function was activated using the keypad.

After automatic deactivation of the "EDM muting" function, all sources must revoke their activation prior to a new activation of the function.

Every time the "EDM muting" function finishes, the start inhibit is activated.

The "EDM muting" function can be started again despite active start inhibit. The start inhibit is canceled by an active "EDM muting" function. The error message E-46.50 (warning safety option) on the device remains active.