Type designation

The type designation of MOVISAFE® CS..A contains the following data:

CS..A

MOVISAFE® CS..A safety option

CS

Series:

C

MOVI-C® modular automation system option

S

Safety

x

Function:

A

Advanced: Motion/positioning functions with safe encoder system

B

Basic: Stop function without encoder

L

Light: Motion functions with the EI7C FS encoder

S

Standard: Motion functions with a safety encoder

x

Hardware design:

1

MOVITRAC® advanced

2

MOVIPRO® technology without a 2nd encoder, MOVIDRIVE® modular/system/technology without a 2nd encoder

3

MOVIPRO® technology with a 2nd encoder, MOVIDRIVE® modular/system/technology with a 2nd encoder

5

Electronics cover of the basic device (MOVI-C® decentralized electronics)

6

MOVIDYN®

7

MOVIONE®

1, 2

Design characteristic

A

Technology version