Error 45 Fieldbus interface

Error: 45.01 (2D01hex | 11521dec)

Description: No response from fieldbus interface

 

Response: Emergency stop + output stage inhibit

Cause

Measure

Fieldbus interface does not start properly and is therefore not functional.

– Switch the device off and on again.

– If the error occurs repeatedly, contact SEW‑EURODRIVE Service.

Error: 45.02 (2D02hex | 11522dec)

Description: Fieldbus interface – error

 

Response: Fieldbus – timeout response

Cause

Measure

Error detected on device-internal connection to fieldbus interface.

– Switch the device off and on again.

– If the error occurs repeatedly, contact SEW‑EURODRIVE Service.

Error: 45.03 (2D03hex | 11523dec)

Description: Process output data timeout

 

Response: Fieldbus – timeout response

Cause

Measure

Timeout in process data transfer during fieldbus communication.

– Check the communication connection between the fieldbus master and the fieldbus interface for interruption.

– Check the configuration of the fieldbus master.

– Adjust the timeout monitoring of the fieldbus interface.

Error: 45.05 (2D05hex | 11525dec)

Description: Engineering error

 

Response: Warning

Cause

Measure

Engineering via fieldbus interface no longer works or only works to a limited extent.

– Switch the device off and on again.

– Check the network load in the communication network.

– Close unneeded engineering connections that are open in parallel (e.g. parameter access via managing EDGE devices, asset management tools, network scanners, etc.).

– If the warning occurs repeatedly, contact SEW‑EURODRIVE Service.

Error: 45.07 (2D07hex | 11527dec)

Description: Invalid process output data

 

Response: Fieldbus – timeout response

Cause

Measure

– The fieldbus master sends invalid process output data.

– The fieldbus interface has detected an internal failure of the process data exchange and marks the process output data as invalid.

– Check whether the PLC is in "Stop" state.

– Restart the PLC.

– Check the configuration of the fieldbus master.

– In the event of a failure of the internal process data exchange, switch the device off and then on again.

Error: 45.09 (2D09hex | 11529dec)

Description: Warning

 

Response: Warning

Cause

Measure

Inverter detected non-critical error on device-internal connection to fieldbus interface.

– Switch the device off and on again.

– If the warning occurs repeatedly, contact SEW‑EURODRIVE Service.

Error: 45.50 (2D32hex | 11570dec)

Description: Warning

 

Response: Warning with self-reset

Cause

Measure

Fieldbus interface signals a warning.

Observe the warning of the fieldbus interface subcomponent. Identify the exact cause of this warning and take the appropriate measures for elimination.

Error: 45.51 (2D33hex | 11571dec)

Description: Fault

 

Response: Fieldbus – timeout response

Cause

Measure

Fieldbus interface detected an error.

Observe the error code of the fieldbus interface subcomponent. Identify the exact cause of this error message and take the appropriate measures to eliminate the error.

Error: 45.52 (2D34hex | 11572dec)

Description: Critical error

 

Response: Fieldbus – timeout response

Cause

Measure

Fieldbus interface detected a critical error.

Observe the error code of the fieldbus interface subcomponent. Identify the exact cause of this error message and take the appropriate measures to eliminate the error.