Fault 13 Encoder 1
Error: 13.01 (0D01hex | 3329dec) Description: Error during position comparison check | ||
|---|---|---|
| Response: Encoder 1 – latest critical error | |
Cause | Measure | |
Fault detected when comparing raw position and track counter of absolute encoder. | – Check the wiring of the track signals. – Check for EMC-compliant installation. – Replace the encoder. – Replace the encoder card.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
Error: 13.02 (0D02hex | 3330dec) Description: Unknown encoder type | ||
|---|---|---|
| Response: Encoder 1 – latest critical error | |
Cause | Measure | |
Encoder type not known and not supported by device. | – Check the encoder type. – Contact SEW‑EURODRIVE Service.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
Error: 13.03 (0D03hex | 3331dec) Description: Invalid data | ||
|---|---|---|
| Response: Encoder 1 – latest critical error | |
Cause | Measure | |
Invalid encoder nameplate data (measuring steps/pulses per revolution/multi-turn). | Use a different encoder type.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
The ratio of motor encoder resolution and external encoder resolution is too large. | – Check the startup. – Check the project planning. – Check whether a suitable encoder is being used.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
The number of pole pairs of the resolver is not equal to 1 in "Single-turn absolute position" position mode. | – Change the positioning mode of the encoder. – Use a resolver that has 1 as its number of pole pairs. | |
Error: 13.04 (0D04hex | 3332dec) Description: Track measurement error | ||
|---|---|---|
| Response: Encoder 1 – latest critical error | |
Cause | Measure | |
Error during track measurement. | – Switch the device off and on again. – Check the wiring. – Check for EMC-compliant installation. – Check the encoder. Replace if necessary.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
Error: 13.05 (0D05hex | 3333dec) Description: Internal warning | ||
|---|---|---|
| Response: Encoder – warning | |
Cause | Measure | |
Encoder signaled a warning. | – Check the wiring. – Check interference sources (light beam interrupted, reflector, signal cables, etc.). – Clean the sensor. | |
Error: 13.06 (0D06hex | 3334dec) Description: Signal level too low | ||
|---|---|---|
| Response: Encoder 1 – latest critical error | |
Cause | Measure | |
The amount resulting from the level of the two track signals A and B is lower than the permissible limit. | – Check the wiring. – Check for EMC-compliant installation. – Check the encoder.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
Error: 13.07 (0D07hex | 3335dec) Description: Signal level too high | ||
|---|---|---|
| Response: Encoder 1 – latest critical error | |
Cause | Measure | |
The amount resulting from both or one of the two track signals A and B exceeds the permitted limit. | Check the transmission ratio of the resolver in use. | |
Error: 13.08 (0D08hex | 3336dec) Description: Error during level monitoring | ||
|---|---|---|
| Response: Encoder 1 – latest critical error | |
Cause | Measure | |
The amount resulting from the level of the two track signals A and B exceeds the permissible limit. | Check the mounting position of the resolver. | |
Error: 13.09 (0D09hex | 3337dec) Description: Error during quadrant check | ||
|---|---|---|
| Response: Encoder 1 – latest critical error | |
Cause | Measure | |
Error checking quadrants (sine tracks/cosine tracks). | – Switch the device off and on again. – Check the wiring. – Check for EMC-compliant installation. – Check the encoder. Replace if necessary.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
Error: 13.10 (0D0Ahex | 3338dec) Description: Position tolerance range exceeded | ||
|---|---|---|
| Response: Encoder 1 – latest critical error | |
Cause | Measure | |
Jump in position impermissibly large. | – Check the startup parameters. – Check the wiring. – Check interference sources (light beam interrupted, reflector, signal cables, etc.). – Replace the encoder.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
Error: 13.11 (0D0Bhex | 3339dec) Description: Encoder data timeout | ||
|---|---|---|
| Response: Encoder 1 – latest critical error | |
Cause | Measure | |
Internal error detected in resolver evaluation. | Check for EMC-compliant installation. | |
Communication to the encoder has failed. | Contact SEW-EURODRIVE Service. | |
Error: 13.12 (0D0Chex | 3340dec) Description: Emergency | ||
|---|---|---|
| Response: Encoder 1 – latest critical error | |
Cause | Measure | |
CANopen encoder signals emergency. | For measures to correct the error, refer to the documentation of the respective encoder.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
Error: 13.13 (0D0Dhex | 3341dec) Description: Initialization error | ||
|---|---|---|
| Response: Encoder 1 – latest error | |
Cause | Measure | |
Communication error detected on RS485 interface during initialization. | – Check the wiring. – Check the startup parameters. – Check the encoder settings.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
Error: 13.14 (0D0Ehex | 3342dec) Description: Communication error | ||
|---|---|---|
| Response: Encoder 1 – latest error | |
Cause | Measure | |
Faulty communication with encoder. | – Check the voltage supply. – Check for EMC-compliant installation. – Check the wiring. – Replace the encoder.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
Error: 13.15 (0D0Fhex | 3343dec) Description: System error | ||
|---|---|---|
| Response: Encoder 1 – latest critical error | |
Cause | Measure | |
System error while evaluating encoder. | – Check the setting of the encoder numerator/denominator factors. – Check whether the frame length matches the set transmission rate.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
Error: 13.16 (0D10hex | 3344dec) Description: High level in data line – critical fault | ||
|---|---|---|
| Response: Encoder 1 – latest critical error | |
Cause | Measure | |
Permanent high level of data signal. | – Check the wiring. – Check the encoder.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
Error: 13.17 (0D11hex | 3345dec) Description: High level in data line – fault | ||
|---|---|---|
| Response: Encoder 1 – latest error | |
Cause | Measure | |
Permanent high level of data signal. | – Check the wiring. – Check the encoder.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
Error: 13.18 (0D12hex | 3346dec) Description: Low level in data line – critical error | ||
|---|---|---|
| Response: Encoder 1 – latest critical error | |
Cause | Measure | |
Permanent low level of data signal. | – Check the wiring. – Check the encoder.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
Error: 13.19 (0D13hex | 3347dec) Description: Low level in data line – error | ||
|---|---|---|
| Response: Encoder 1 – latest error | |
Cause | Measure | |
Permanent low level of data signal. | – Check the wiring. – Check the encoder.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
Error: 13.20 (0D14hex | 3348dec) Description: SSI encoder – critical fault | ||
|---|---|---|
| Response: Encoder 1 – latest critical error | |
Cause | Measure | |
SSI encoder detected a critical fault. | – Check the startup parameters. – Check the settings on the SSI encoder. – Check the wiring. – Check interference sources (light beam interrupted, reflector, signal cables, etc.). – Replace the encoder.
Note that in the manual mode "emergency mode", you can move the drive even if the external position encoder is faulty. | |
Error: 13.21 (0D15hex | 3349dec) Description: SSI encoder – fault | ||
|---|---|---|
| Response: Encoder 1 – latest error | |
Cause | Measure | |
SSI encoder detected an error. | – Check the startup parameters. – Check the settings on the SSI encoder. – Check the wiring. – Check interference sources (light beam interrupted, reflector, signal cables, etc.). – Replace the encoder.
Note that in the manual mode "emergency mode", you can move the drive even if the external position encoder is faulty. | |
Error: 13.22 (0D16hex | 3350dec) Description: Critical internal error | ||
|---|---|---|
| Response: Encoder 1 – latest critical error | |
Cause | Measure | |
Encoder signaled internal fault. | – Check the wiring. – Check interference sources (light beam interrupted, reflector, signal cables, etc.). – Replace the encoder.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
Error: 13.23 (0D17hex | 3351dec) Description: Internal error | ||
|---|---|---|
| Response: Encoder 1 – latest error | |
Cause | Measure | |
Encoder signaled internal fault.
The encoder error code is displayed in MOVISUITE® in the [Diagnostics] > [Error memory T.] parameter group in the "Internal" parameter. | – Check the wiring. – Check interference sources (light beam interrupted, reflector, signal cables, etc.). – Replace the encoder.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
Error: 13.24 (0D18hex | 3352dec) Description: Travel range exceeded | ||
|---|---|---|
| Response: Encoder 1 – latest error | |
Cause | Measure | |
Current position mode does not enable larger travel range. | – Ensure that the multi-turn encoder remains within the configured track range. – Check the limits. – Check the "Position mode" parameter.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |
Error: 13.25 (0D19hex | 3353dec) Description: Error during encoder startup | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Error during encoder start-up. | Switch the device off, check the connection of the encoder, and switch the device on again. | |
Error: 13.26 (0D1Ahex | 3354dec) Description: Digital motor integration – critical error | ||
|---|---|---|
| Response: Encoder 1 – latest critical error | |
Cause | Measure | |
The encoder of the digital motor integration has detected an error. The exact cause of the fault is displayed in the fault status of the subslave. | – Check for EMC-compliant installation. – Replace the encoder. | |
Error: 13.27 (0D1Bhex | 3355dec) Description: Digital motor integration – error | ||
|---|---|---|
| Response: Encoder 1 – latest error | |
Cause | Measure | |
The encoder of the digital motor integration has detected an error. The exact cause of the fault is displayed in the fault status of the subslave. | – Check for EMC-compliant installation. – Replace the encoder. | |
Error: 13.28 (0D1Chex | 3356dec) Description: Digital motor integration – warning | ||
|---|---|---|
| Response: Encoder – warning | |
Cause | Measure | |
The encoder of the digital motor integration has signaled a warning. The exact cause is displayed in the status of the subslave. | Check for EMC-compliant installation. | |
Error: 13.29 (0D1Dhex | 3357dec) Description: Absolute position invalid | ||
|---|---|---|
| Response: Encoder 1 – latest error | |
Cause | Measure | |
A diagnostics error was detected while evaluating the absolute encoder position. Referencing has been canceled. | – Reference the drive again. – If the error occurs repeatedly, contact SEW‑EURODRIVE Service.
Note that in the manual mode "emergency mode", you can move the drive using the motor encoder even if the external position encoder is faulty. | |