Short circuit current rating
Suitable for use on a circuit capable of delivering not more than 200,000 rms symmetrical amperes when protected as follows:
For 240 V systems:
250 V minimum, 25 A maximum non-semiconductor fuses or
250 V minimum, 25 A maximum inverse time circuit breakers
The max. voltage is limited to 240 V.
For 500 V systems:
500 V minimum, 25 A maximum, non-semiconductor fuses or
500 V minimum, 25 A maximum, inverse time circuit breakers
The max. voltage is limited to 500 V.
Weiterführende Informationen