DIP switch S2/1
Brake type
- When using the standard brake, the DIP switch S2/1 must be set to "OFF".
- When using the optional brake, the DIP switch S2/1 must be set to "ON".
Motor | Standard brake | Optional brake | |||
|---|---|---|---|---|---|
400 V/50 Hz 460 V/60 Hz 50/60 Hz voltage range | 380 V/60 Hz ABNT Brazil | 400 V/50 Hz LSPM Technology | S2/1 = OFF | S2/1 = ON | |
DR63L4 | BR03 | – | |||
DR2S63M4 |
|
|
| BE03 | BE03 |
| DRN71MS4 | DRN71MS4 |
| BE03 | BE05 |
DRS71S4 DRE80S4 | DR2S71MS4 DRN71M4 DRN71MK4 | DRS71S4 DRN71M4 | DRE71SJ4 DRU71SJ4 DRU71MJ4 | BE05 | BE1 |
DRS71M4 DRS80S4 DRE80M4 | DR2S71M4 DR2S80MK4 DRN80MK4 DRN80M4 | DRS71M4 DRE80S4 DRN80MK4 DRN80M4 | DRE71MJ4 DRU80SJ4 | BE1 | BE05 |
DRP90M4 | DRU80MJ4 | BE1 | BE2 | ||
DRS80M4 DRE90M4 DRP90L4 | DR2S80M4 DRN90S4 | DRE80M4 DRN90S4 | DRE80SJ4 DRU90MJ4 | BE2 | BE1 |
DRS90M4 DRE90L4 | DR2S90S4 DRN90L4 | DRE90M4 DRN90L4 | DRE80MJ4 | BE2 | BE1 |
DRP100M4 | DRU90LJ4 | BE2 | BE5 | ||
DRS90L4 DRE100M4 DRE100L4 DRP100L4 | DR2S90L4 DRN100LS4 | DRE90L4 | DRE90MJ4 DRE90LJ4 DRU100MJ4 | BE5 | BE2 |
DRS100M4 DRS100L4 DRS100LC4 DRE100LC4 | DR2S100LS4 DR2S100L4 DRN100L4 DRN100LM4 | DRE100M4 DRE100L4 DRN100L4 DRN100LM4 | DRE100MJ4 DRU100LJ4 | BE5 | BE2 |
DRP112M4 DRE132S4 DRP112S4 | DRN112M4 | BE5 | BE11 | ||
DRU90S | DRU90S4 |
|
| BE1 | BE05 |
DRU100LSR4 | DRU90L4 |
|
| BE2 | BE1 |
DRU100LS4 | DRU100LS4 |
|
| BE2 | BE1 |
DRU100L4 |
|
|
| BE5 | BE2 |
DRU112M4 | DRU112MR4 DRU112M4 |
|
| BE5 | BE11 |
DRU132S4 | DRU132S4 |
|
| BE5 | BE11 |
Preferred brake voltage
MOVIMOT® type (inverter) | Preferred Brake voltage | |
|---|---|---|
MOVIMOT® MM..D-503, size 1 | (MM03.. – MM15..) | 230 V |
MOVIMOT® MM..D-503, size 2 | (MM22.. – MM40..) | 120 V |
MOVIMOT® MM..D-233, sizes 1 and 2 | (MM03.. – MM22..) | |