DIP switches S1/1 – S1/4
Selecting the RS485 address of the MOVIMOT® drive via binary coding
Decimal address | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S1/1 | – | X | – | X | – | X | – | X | – | X | – | X | – | X | – | X |
S1/2 | – | – | X | X | – | – | X | X | – | – | X | X | – | – | X | X |
S1/3 | – | – | – | – | X | X | X | X | – | – | – | – | X | X | X | X |
S1/4 | – | – | – | – | – | – | – | – | X | X | X | X | X | X | X | X |
X | = ON | – | = OFF |
Set the following addresses depending on how the MOVIMOT® inverter is controlled:
Control | RS485 |
|---|---|
Binary control | 0 |
Via keypad (MLG..A, MBG..A) | 1 |
Via RS485 master | 1 – 15 |
Via MWF11A setpoint converter | 1 – 15 |