General information about startup

  • Before starting up the MOVISAFE® CS..A safety option, observe the firmware dependencies in chapter Compatibility.
  • If a brake is connected to the device, the FCB 01 Output stage inhibit function block must be selected in the MOVISUITE® parameter tree under [Functions] > [Drive functions]. In FCB 01 Output stage inhibit, the Apply brake in event of STO parameter must be set to "On".
  • The following chapters describe the additional startup procedure for the MOVISAFE® CS..A safety option and the safety subfunctions.
  • Note the prerequisites for installation and operation of MOVISUITE®.
  • MOVISAFE® CSB..A and CSS..A safety options are supported by MOVISUITE® version 1.2 and later.
  • The MOVISAFE® CSA..A safety option is supported by MOVISUITE® version 2.20 and later.
  • The CIP Safety™ safety protocol and the EDM safety subfunction are supported by the safety option as of firmware version 4.01, the basic unit firmware as of version 9.0 and MOVISUITE® as of version 2.30.
  • The EK8Z and AK8Z safety encoders with MOVILINK® DDI are supported by the safety option as of firmware version 5.1, by the basic device firmware as of version 11.0, and by MOVISUITE® as of version 2.50.
  • The EK0Z, AK0Z, and EK9Z safety encoders with MOVILINK® DDI are supported by the safety option as of firmware version 6.0x, by the basic device firmware as of version 12.0, and by MOVISUITE® as of version 2.60.
  • Make sure that the MOVISAFE® F-Protocol Editor and the Assist CS.. parameterization tool are not used simultaneously in the system. The parameterization tool used must be open only once.
  • A safe encoder or a safe encoder system is required for the SS1-r, SS2-r, SS2-t, SOS, SDI, SLI, SLS, SSM, SSR, SLA, SCA, SLP safety subfunctions and the SBT diagnostics function.
  • When starting up several similar devices with identical parameterization, the devices can be parameterized using the "Import/Export" function. Note that you must accept every single device to accomplish this.
  • If the SBC safety subfunction is active, the brake is controlled safely only via the selected F-DO. The safe digital output F-DO.. additionally performs the function of the brake control DB00. The DB00 connection on the basic device does not have to be used additionally. A SBM safe brake module from SEW-EURODRIVE can be used as a safe actuator for controlling the brake. If both F-DOs are parameterized on the SBC safety subfunction, the user is only allowed to use them for brakes on the same drive train because the safe brake test (SBT) does not work on the 2nd brake.
  • All adjustable parameter values are limited to their minimum and maximum values. Hover the mouse over the respective parameter to view the limit values in MOVISUITE®.