FS – output fault, FS – input fault, FS – encoder fault
FS – output errors
If the safety option detects an error at a safe digital output, all safe digital outputs are switched to the safe state. In addition, the STO safety subfunction is activated and the safety option is set to the safe state. In the FS protocol, the bits of the outputs F-DO00 and F-DO01 are set to "0" and the bits for the STO safety subfunction and the error are set to "1".
In addition, the corresponding error code is transferred for the FS output error that occurred.
FS – input error
If the safety option detects an error at a safe digital input, the affected safe digital input is switched to the safe state. If the affected safe digital input is parameterized as dual-channel, both inputs are switched to the safe state. In the FS-protocol, the bits of the affected safe digital inputs are set to "0" and the error bit is set to "1".
In addition, the corresponding error code is transferred for the FS input error that occurred.
INFORMATION

If a safe digital input is assigned to a safety subfunction via function assignment, then this safety subfunction is selected in the event of an FS input error.
At a safe digital input with detected error, the error must first be resolved and the safe state established before acknowledging the FS input error. In this way, a safety subfunction is not erroneously selected after acknowledgment of an FS input error.
FS – encoder error
If the safety option detects an error in the encoder system, this results in a warning if no safety subfunction is activated. The safety option continues to remain operational. If at least one safety subfunction is active, this leads to an FS encoder error. The safety subfunctions switch to the relevant error state. The corresponding error code for the FS encoder error that occurred is transferred.
In the case of errors in the encoder system that are assigned to the error class "FS Encoder error" or "FS System error", the corresponding error response is initiated as soon as the error is detected.
Acknowledging the FS encoder error with activated safety subfunction leads to a restart of the safety subfunction.
INFORMATION

Acknowledgment of a limit violation leads to a different behavior of the activated safety subfunction than the acknowledgment of an FS encoder error.
The response to an FS encoder error can be suppressed using the "Encoder error muting" function or emergency mode. The "Encoder error muting" function can be activated at a safe digital input or via the safe process data. Further information can be found in chapter "Startup of the safety option MOVISAFE® CS..A > "Parameterization of the safety subfunctions > Muting encoder error".
Error messages
If there is a fault in the safety option, the inverter indicates that the safety option is reporting a fault.
Measures for fault elimination and more information on causes can be found using the fault status of the safety option.