General
Unit | MDX91A-....-5.3-4.. | |||||||
|---|---|---|---|---|---|---|---|---|
Size | 6 | 7 | ||||||
Type | 0910 | 1130 | 1490 | 1770 | 2200 | 2500 | 3000 | |
Power section nominal power lossTo calculate the thermal power loss, add the values of "24 V power consumption" and "Nominal power loss of the power section". | W | 931 | 968 | 1332 | 1725 | 2164 | 2131 | 2631 |
Power consumption 24 V | W | 20 | ||||||
Interference suppression | – | Basic interference suppression integrated | ||||||
PE connection | – | M10 bolt | M12 bolt | |||||
Permitted number of times power may be switched on/off per minute | min-1 | 1 | ||||||
Minimum switch-off time for power off | s | 10 | ||||||
Mass | kg | 25 | 84 | |||||
Dimensions | – | See chapters Preparing the control cabinet back panel and Dimension drawings. | ||||||