Motor cables for motors with integrated BS.Z brake control

Connecting cables with connectors on the motor side for the following motors:

  • CM3C../CM3P.. synchronous motors

The following table shows the conductor assignment of the cables:

Motor side

Inverter side

Contact

Signal

Core color

Conductor color IEC 60757

Marking

Assembly

Description

M23

M40

U

U

U

Black

BK

U/L1

Not prefabricated

Connection

Motor phase U

V

V

V

Black

BK

V/L2

Not prefabricated

Connection

Motor phase V

W

W

W

Black

BK

W/L3

Not prefabricated

Connection

Motor phase W

A

1

GND

Yellow

YE

A

Not prefabricated

Connection

GND

B

+

DC 24 V

Orange

OG

B

Not prefabricated

Connection

DC 24 V

C

N

Reserved

Pink

PK

C

Not prefabricated

Do not

connect

D

2

Reserved

Violet

VT

D

Not prefabricated

Do not

connect

PE

PE

PE

Yellow/green

YE/GN

–

Not prefabricated

Connection

Protective earth

DDI

DDI

DDI

Violet

VT

–

Coaxial connector

MOVILINK® DDI

Insulate each unconnected conductor end.