Fault 45 Fieldbus interface

Error: 45.02 (2D02hex | 11522dec)

Description: Fieldbus interface – error

 

Response: Remote – standard fault

Cause

Measure

Error detected on device-internal connection to fieldbus interface.

– Switch the device off and on again.

– If the error occurs repeatedly, contact SEW‑EURODRIVE Service.

Error: 45.05 (2D05hex | 11525dec)

Description: Engineering error

 

Response: Remote – warning

Cause

Measure

Engineering via fieldbus interface no longer works or only works to a limited extent.

– Switch the device off and on again.

– Check the network load in the communication network.

– Close unneeded engineering connections that are open in parallel (e.g. parameter access via managing EDGE devices, asset management tools, network scanners, etc.).

– If the warning occurs repeatedly, contact SEW‑EURODRIVE Service.

Error: 45.06 (2D06hex | 11526dec)

Description: Process data exchange faulty

 

Response: Remote – standard fault

Cause

Measure

Fieldbus interface detected that process data exchange is disrupted internally.

– Switch the device off and on again.

– If the error occurs repeatedly, contact SEW‑EURODRIVE Service.

Error: 45.08 (2D08hex | 11528dec)

Description: Invalid parameters

 

Response: Remote – warning

Cause

Measure

Fieldbus interface has detected invalid address parameters. The invalid parameters have been automatically replaced with default parameters.

– Check the IP address parameters.

– Check the MAC address.

– Check PROFINET device names.

Error: 45.09 (2D09hex | 11529dec)

Description: Warning

 

Response: Remote – warning

Cause

Measure

Inverter detected non-critical error on device-internal connection to fieldbus interface.

– Switch the device off and on again.

– If the warning occurs repeatedly, contact SEW‑EURODRIVE Service.

Error: 45.10 (2D0Ahex | 11530dec)

Description: Port statistics – Rx threshold exceeded

 

Response: Remote – warning

Cause

Measure

Port statistics check detected that the number of faulty frames exceeded the Rx threshold (Ethernet errors).

– ​Check the network.

– Check wiring of network.

– Check for EMC-compliant installation.

Error: 45.11 (2D0Bhex | 11531dec)

Description: Port statistics – Tx threshold exceeded

 

Response: Remote – warning

Cause

Measure

Port statistics check detected the number of faulty frames exceeded the Tx threshold (Ethernet errors).

– ​Check the network.

– Check wiring of network.

– Check for EMC-compliant installation.

Error: 45.12 (2D0Chex | 11532dec)

Description: Address conflict

 

Response: Remote – standard fault

Cause

Measure

One or several stations connected to the fieldbus have the same communication address as the device.

For each fieldbus station, set a communication address that is unique in the system.