Abbreviation key

The following table lists the abbreviations that are used in the documentation together with their unit and meaning.

Abbreviation

Unit

Meaning

ASM

–

Asynchronous motor

BG..

–

Inverter size

C

μF

Capacitance

fmax

Hz

Maximum output frequency

fmax

Hz

Maximum input frequency (encoder input)

fline

Hz

Line frequency

fPWM

kHz

Frequency of the pulse width modulation

h

m

Installation altitude

HF

–

High frequency

IF

A

Tripping current (braking resistor)

Imax

A

Maximum DC link current (specification on the nameplate)

Imax

A

Maximum output current (encoder interface)

Ipeak

A

Output peak current (encoder interface)

IA_max

A

Maximum output current

IAppl

A

Total current of the application

Icont

A

Continuous output current

IN

A

Nominal output current/nominal current (filter, choke)

Iline

A

Nominal line current

IDCL_nom

A

DC link current

LN

mH

Inductance

LSPM

–

Line Start Permanent Magnet

asl

m

Above sea level, reference for altitudes above sea level

Prms

kW

Effective power (braking resistor)

Pmax

kW

Maximum power (braking resistor)

PMot

kW

Motor power of the asynchronous motor

PMSM

–

Permanent-field synchronous motor

PN

kW

Nominal motor power (rated power)

PV

W

Power loss

PWM

–

Pulse width modulation

RBR

Ω

Value of the braking resistance

RBR_min

Ω

Minimum value of the braking resistance

Ri

Ω

Input resistance

RSM

–

Synchronous reluctance motor

SN

kVA

Apparent output power

SM

–

Synchronous motor

VA

V

Inverter output voltage

VBR

V

Brake supply voltage

VDrop

V

Voltage drop

VN

V

Nominal line voltage (filter, choke)

Vline

V

Connection voltage

VZK_nom

V

Nominal DC link voltage

VDCL

V

DC link voltage

Vout

V

DC 24 V to supply STO_P1 and STO_P2

VS

V

Supply voltage of encoders

VS12VG

V

DC 12 V supply voltage of encoders

VP0cold

V

DC 24 V supply voltage of encoders

VI24

V

Voltage supply for electronics and brake

ϑA

°C

Ambient temperature

+ES

–

... with output stage inhibit