如果由于违反安全子功能极限值而激活了STO功能,则内部安全型数字量输出端F-DO_STO立即关断。
激活安全子功能STO时,分配到STO功能的内部安全型数字量输出端F-DO_STO和安全型数字量输出端F-DO立即关断。在基本单元中,功能模块FCB 01输出级禁用已激活,且状态STO已设置。
禁用STO功能时,内部安全型数字量输出端F-DO_STO立即接通。
如果在制动应用延迟期间违反了安全子功能的极限值、出现系统故障或输出故障,则制动应用时间立即结束,且内部安全型数字量输出端F-DO_STO关断。