Cable cross section 1.5 mm2

The following table shows the cables available for this connection:

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE:

18125794

HELUKABEL® Li9YHC11Y-HF

Variable

4 x 1.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2

/

AC 500 V

Han® Q8/0

male

 

Open

M4 ring cable lug

CE:

18127711

HELUKABEL® Li9YHC11Y-HF

Variable

4 x 1.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2

/

AC 500 V

Han® Q8/0

male

 

ABB8

CE:

18136095

HELUKABEL® Li9YHC11Y-HF

Variable

4 x 1.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2

/

AC 500 V

Han® Q8/0

male

 

SB11

CE:

18189415

HELUKABEL® Li9YHC11Y-HF

Variable

4 x 1.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2

/

AC 500 V

Han® Q8/0

male

 

IS1, female, ☆ (DR.63)

CE:

18127703

HELUKABEL® Li9YHC11Y-HF

Variable

4 x 1.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2

/

AC 500 V

Han® Q8/0

male

 

IS2, female, ☆ (DR.71 – 132)

CE:

11740906

HELUKABEL® Li9YHC11Y-HF

Variable

4 x 1.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2

/

AC 500 V

Han® Q8/0

male

 

IS1, female, △
(DR.63)

CE:

18127681

HELUKABEL® Li9YHC11Y-HF

Variable

4 x 1.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2

/

AC 500 V

Han® Q8/0

male

 

IS2, female, △
(DR.71 – 132)