Cable glands / screw plugs / pressure compensation

Tighten the EMC cable glands optionally included in the delivery by SEW-EURODRIVE with the following torques:

Screw fitting type

Image

Content

Size

Tightening torque

Outer diameter of cable

 

Tightening forceThe cable fastening in the cable gland must achieve the specified cable pull-out force from the cable gland. This is usually achieved with the specified tightening torque of the cable clamping.

 

Part number

Threaded jacket

Cable clamping

Screw plugs
external hexagon
(stainless steel)

10 pieces

M16 × 1.5

6.8 Nm

–

–

–

18247342

10 pieces

M25 x 1.5

6.8 Nm

–

–

–

18247350

Pressure compensation
screw fittings
(made of stainless steel)

1
piece

M16 × 1.5

4.0 Nm

–

–

–

28214617

EMC-compliant
cable gland
(brass, nickel-plated)

 

 

10 pieces

M16 × 1.5

4.0 Nm

3.5 Nm

> 4 to 8 mm

75 N

18204783

10 pieces

M25 x 1.5

7.0 Nm

5.0 Nm

> 8 to 11 mm

120 N

18204805

> 11 to 16 mm

130 N

EMC-compliant
cable gland
(stainless steel)

 

 

10 pieces

M16 × 1.5

4.0 Nm

3.5 Nm

> 4 to 8 mm

75 N

18216366

10 pieces

M25 x 1.5

7.0 Nm

5.0 Nm

> 8 to 11 mm

120 N

18216382

> 11 to 16 mm

130 N