Connection to terminal X2_A, X2_B of open-end cables with HAN-10E connector

The following table shows the core assignment of cables with the following part numbers:

Part numbers

28128524

Assembly

Open cable end at the motor

Motor connection depending
on brake control

Assembled connector

Without
brake

Three-wire brake
AC 100 – 525 V

(e.g. BE/BZ
brake)

Two-wire brake
DC 24 V

(e.g. BK/BP
brake)

Core color/
core cross section

Marking

Assembly

Description

Signal

Contact

Black
1.5 mm2

U

Conductor end sleeve

Motor connection, phase U

U

1

V

Conductor end sleeve

Motor connection, phase V

V

2

W

Conductor end sleeve

Motor connection, phase W

W

3

Black
1.0 mm2

1

Conductor end sleeve

ReservedReserved cores must be isolated and fixed in the connection box.

Brake 13

Brake+

Brake 13

4

Black
1.0 mm2

2

Conductor end sleeve

ReservedReserved cores must be isolated and fixed in the connection box.

Brake 14

ReservedReserved cores must be isolated and fixed in the connection box.

Brake 14

6

Black
1.0 mm2

3

Conductor end sleeve

ReservedReserved cores must be isolated and fixed in the connection box.

Brake 15

Brake-

Brake 15

5

Green/yellow
1.5 mm2

Conductor end sleeve

Protective earth connection

PE

PE
frame

Pink
0.34 mm2

Conductor end sleeve

Temperature sensor+ connection

Temp+

9

Gray
0.75 mm2

Conductor end sleeve

Temperature sensor- connection

Temp -

10

res.

7, 8