Active sensors (two-channel)
When connecting a two-channel sensor with additional voltage supply, the voltage is supplied via an external DC 24 V power supply unit. The voltage supplies for the sensor outputs are connected to the sensor supply F-SS0 and F-SS1. The safe outputs of the sensor are connected with two channels to the respective safe digital inputs (F-DI..) at terminal X5601. Note the detailed assignment of the safe digital inputs (F-DI..) to the sensor supply F-SS0 and F-SS1.
Settings in the "Assist CS.." parameterization tool:
- Choose the two-channel connection type (equivalent/non-equivalent).
- Activate or deactivate the pulsed sensor voltage supply, depending on the safety requirements.
- Parameterize the permitted discrepancy time between the two input signals of the sensor you are using.
The following figure shows the MOVISAFE® CS..A safety option with an active sensor (two-channel).

[1] | Active two-channel sensor |
[2] | Supply of output 1 (Out1) |
[3] | Supply of output 2 (Out2) |
[4] | Safe digital output 1 |
[5] | Safe digital output 2 |
[6] | External DC 24 V voltage supply |
Operation with activated line diagnostics
The following errors are detected:
- Crossfault between every digital input line F-DI.. and a 24 V supply voltage.
- Crossfault between a digital input line F-DIx and another digital input line F-DIy, which is assigned to another sensor supply, if at least the associated switch contact of the other digital input F-DIy is closed.
- Crossfault between a digital input line F-DI.. and a sensor supply line not assigned to the input F-DI..
- Crossfault between a sensor supply line F-SS.. and a 24 V supply voltage if the digital input F-DI.. is assigned to the sensor supply and the switch contact belonging to F-DI.. is closed.
- Crossfault between the sensor supply lines F-SS.. themselves if the switch contact belonging to the digital input F-DI.. is closed.

WARNING

The MOVISAFE® CS..A safety option cannot detect a short circuit between an F-SS.. sensor supply and an associated safe digital input F-.. (sensor jumpered).
Severe or fatal injuries.
- Make sure that a short circuit between the sensor supply F-SS.. and an associated safe digital input F-DI.. is not possible.

WARNING

If line diagnostics is deactivated, the MOVISAFE® CS..A safety option cannot detect crossfaults in the cabling.
Severe or fatal injuries.
- Make sure that crossfaults are not possible at the safe digital inputs F-DI.., or that they can be detected by the sensor.