Description of the DIP switches

Additional information
  • DIP switch S1/1: Direction of rotation reversal (PROFINET, EtherNet/IP™, Modbus TCP)
  • DIP switch S1/2: Releasing the brake / deactivating DynaStop® with FCB01 – enable (PROFINET, EtherNet/IP™, Modbus TCP)
  • DIP switch S1/3: Disabling speed monitoring (PROFINET, EtherNet/IP™, Modbus TCP)
  • DIP switches S1/1 through S1/4 and S2/1 through S2/4 (POWERLINK)
  • DIP switch S3/1: Brake type
  • DIP switch S3/2: Motor connection type
  • DIP switch S3/3 – S3/4: Motor assignment
  • DIP switch S3/5 – S3/6: Motor protection
  • DIP switch S3/7 – S3/10: Motor series

SEW-EURODRIVE GmbH & Co KG

Edition: 02/2026

© Copyright: 2026

Index

MOVIMOT® flexible DFC

Language

  • Deutsch
  • English
  • Español
  • Brasileiro
  • 汉语
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home
  • Startup
  • DIP switch
  • Description of the DIP switches