General information

Unit

VLE

Type

001

Part number

28314875

Output voltage X13_B:MCE voltage output for controlling the line contactor

–––

Identical to X20:7 voltage output MCR91A..

 

Current-carrying capacity

––mA

500 (internal freewheeling diode included)

 

 

X13:MCE connection contacts

–––

"Connectors"

X13_B cross section

mm2

0.25 – 2.5

X13_B tightening torque

Nm

0.6

Tightening torque PE

Nm

1.1

PE connection

–

M4 screw (with terminal clip)

Mass

kg

2.9

Dimensions

–

Dimension drawings or Preparing the control cabinet back panel