Input

Unit

VLE

Type

001

Part number

28314875

Nominal line voltage Vline (in accordance with EN 50160)

V

3 × AC 380 – 500

Line frequency fline

Hz

50 to 60 ± 5%

Maximum input current Iin_max

A

7

X1_A connection contacts

–

Connector, part number 19147376

Cross section X1_A

mm2

0.2 – 4

X1_A tightening torque

Nm

0.6