X60: Digital outputs / connection to the precharging unit
Specification | |
|---|---|
Number | 6 outputs, 1 input |
Design | Type 2 in accordance with IEC 61131-2 |
Cycle time | 2 ms |
Response time | 175 µs plus cycle time |
Maximum output current | 500 mA |
Short-circuit protection | Yes |
Connection contacts | |
Maximum cable length | 30 m |