Control via terminals
Control can be performed via terminals. If no MOVIKIT® is loaded (from the factory or via MOVISUITE®), the device can be operated via terminal control in the default/factory setting. The following default setting/factory setting applies here:
- Digital inputs
- DI01: FCB58 – Supply and regenerative mode
- DI02: Fault reset
- DI03: FCB53 – Hold precharge
- DI04: Inhibit energy recovery function
- DI05: No function
- DI06: no function
- Digital outputs
- DO00: DC link ready
- DO01: Precharging active
- DO02: No function
- DO03: Fault