MCR91A.. regenerative power supply

A

View from top

[1]

X5: 24 V supply voltage

[2]

X1: Connection to the precharging unit and to +UZ, -UZ: DC link connection on rectifier side

[3]

+UZ*, -UZ*: DC link connection capacitor side

[4]

X6: No function

 

 

B

View from front

[5]

4 × housing PE connection

[6]

X32: Diagnostic interface

[7]

Product label with QR code

[8]

S1/S2: EtherCAT® ID switch

[9]

Status LEDs

[10]

Capacitor module

[11]

X23: Reserved

[12]

X20: Digital inputs

[13]

X22: Reserved

[14]

Signal and control cable shield plate

[15]

Shield plate

[16]

X60: Digital outputs / connection to the precharging unit

[17]

S4: No function

[18]

X30/X41 OUT: Fieldbus

[19]

X30/X40 IN: Fieldbus

 

 

C

View from below

[20]

X18: No function

[21]

X16: No function

[22]

X2: Connection for supply system and braking resistor

[23]

X10: No function

[24]

EMV contact screw on the right side of the device