Minimum clearance and mounting position

Observe the following information:

  • To ensure unobstructed cooling, leave a minimum clearance of 100 mm above and below the device housings. Make sure that the air circulation in this clearance is not impaired by cables or other installation materials.
  • Make sure that the regenerative power supply is not subjected to heated exhaust air from other devices.
  • Only install the inverters vertically. Do not install them horizontally, tilted, or upside down.

The following specifications must be adhered to for the precharging unit:

  • Minimum clearance at the top: 300 mm
  • Minimum clearance on the side: 50 mm

The precharging unit may only be mounted in a suspended position with the connections facing downwards.

INFORMATION

Special bending spaces are required according to EN 61800‑5‑1 for cables with a cross section of 10 mm2 and larger. Increase the size of the spaces if necessary.